IESNA:LM-63-2002
[TEST]P950076
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4C-850-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 5000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23902
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 200.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3728.3 3500.4 3302.6 3068.7 2834.7 2689.8 2638.5 2646 2689.8 2745.6
3006.8 3817.3 5133.6 6452.8 7787.1 8809 9711.6 10421.1 11147.1 11613.5
11648.2 11070.1 8487.5 7394.7 6152.4 4181.1 2590.2 2046.8 1375.1 724.5
362.3 274.7 175.1 102.6 40.8 0 0
3728.3 3532.1 3334.3 3101.9 2864.9 2718.5 2664.1 2659.6 2697.3 2748.7
2949.4 3652.8 4917.7 6400 7680 8744.1 9681.5 10492 11171.3 11710.1
11830.9 11353.9 8858.8 7581.8 6398.5 4448.3 2757.7 2123.8 1421.9 760.8
422.6 332.1 226.4 147.9 96.6 22.6 0
3728.3 3527.5 3341.9 3121.5 2890.5 2747.2 2686.8 2674.7 2698.9 2745.6
2877 3393.2 4477 5891.3 7263.4 8486 9593.9 10541.8 11372 12063.3
12316.9 12107.1 11317.7 8898.1 7462.6 5506.4 3455.1 2487.5 1809.8 1058.1
712.4 588.7 514.7 428.7 294.3 51.3 0
3728.3 3548.7 3370.5 3178.8 2972.1 2818.1 2750.2 2723 2732.1 2768.3
2833.2 3101.9 3820.4 4982.6 6365.2 7746.4 9106.4 10406 11568.2 12409
12919.2 12988.6 12611.2 11956.2 10884.5 9043 7384.1 5669.4 3800.7 1760
893.6 588.7 445.3 294.3 116.2 0 0
3728.3 3556.2 3406.8 3245.3 3077.7 2949.4 2872.4 2842.2 2837.7 2866.4
2914.7 3014.3 3334.3 4054.3 5163.7 6480 7951.7 9468.6 10975 12241.4
13163.7 13661.8 13681.4 13317.7 12824.1 12149.4 11206 9580.3 7127.5 4304.9
1838.5 640 267.2 149.4 58.9 4.5 0
3728.3 3586.4 3453.6 3341.9 3221.1 3124.5 3071.7 3047.5 3044.5 3067.2
3110.9 3174.3 3307.2 3603 4205.3 5135.1 6351.7 7740.3 9192.4 10632.4
12002.9 13163.7 14043.7 14398.4 14433.1 14416.5 14434.6 14027.1 12146.3 8633.9
4815.1 1621.1 412.1 152.5 37.7 3 0
3728.3 3616.6 3515.5 3443 3385.6 3347.9 3340.4 3353.9 3381.1 3417.3
3471.7 3547.1 3645.3 3808.3 4080 4544.9 5267.9 6240 7335.8 8513.2
9793.2 11116.9 12406 13571.2 14600.7 15444.4 16327.5 17209 17192.4 14492
8999.2 3811.3 993.2 280.8 84.5 6 0
3728.3 3657.3 3597 3562.2 3557.7 3578.8 3622.6 3698.1 3770.5 3858.1
3975.8 4095.1 4214.3 4375.8 4587.1 4914.7 5421.9 6134.3 6969 7954.7
9077.7 10200.7 11370.5 12484.5 13921.4 15400.7 17196.9 18885.9 19734.2 18719.9
14759.2 8049.8 2255.1 480 102.6 7.5 0
3728.3 3702.6 3681.5 3702.6 3746.4 3818.8 3910.9 4019.6 4122.2 4237
4362.2 4489 4623.4 4801.5 5035.4 5375.1 5846 6502.6 7319.2 8265.6
9408.2 10624.8 11980.3 13455 15053.5 16830.1 18704.8 20469.3 21378 20473.8
16114.6 7424.9 1577.3 409.1 84.5 7.5 0
3728.3 3701.1 3695.1 3722.2 3775.1 3859.6 3965.3 4067.9 4187.1 4297.3
4421.1 4541.9 4680.7 4846.8 5086.8 5432.4 5913.9 6572 7405.2 8427.1
9586.4 10857.3 12242.9 13781.1 15420.3 17224.1 19104.8 20786.3 21536.5 20235.4
15190.9 6182.6 1200 318.5 63.4 6 0
3728.3 3731.3 3755.4 3838.5 3939.6 4077 4243 4409 4573.6 4739.6
4901.1 5074.7 5260.3 5510.9 5876.2 6344.1 6917.7 7648.3 8523.7 9504.9
10552.4 11639.2 12813.5 13922.9 14940.3 15802.2 16469.3 16673.1 15930.5 13616.5
8736.6 2564.5 466.4 143.4 36.2 12.1 0
3728.3 3744.9 3790.2 3880.7 4010.5 4173.6 4353.2 4541.9 4727.5 4896.6
5061.1 5221.1 5391.7 5600 5849 6187.1 6636.9 7184.9 7799.2 8434.7
9077.7 9725.2 10353.1 10849.7 11109.4 11112.4 10875.4 10338.1 9233.2 7669.4
4976.6 1670.9 372.8 122.3 46.8 18.1 0
3728.3 3747.9 3803.8 3894.3 4028.7 4181.1 4342.6 4498.1 4629.4 4729
4786.4 4822.6 4834.7 4852.8 4889 4947.9 5104.9 5438.5 5861.1 6274.7
6544.9 6668.6 6644.5 6307.9 5568.3 4590.2 3504.9 2297.3 1337.4 721.5
386.4 170.6 70.9 28.7 10.6 1.5 0
3728.3 3757 3790.2 3853.6 3900.4 3926 3929 3868.7 3758.5 3569.8
3304.1 2972.1 2594.7 2214.3 1847.5 1504.9 1198.5 991.7 919.2 910.2
919.2 913.2 821.1 650.6 464.9 310.9 206.8 157 129.8 105.7
81.5 51.3 21.1 9.1 3 0 0
3728.3 3758.5 3750.9 3699.6 3589.4 3421.9 3193.9 2864.9 2434.7 1935.1
1468.7 1086.8 810.6 664.1 611.3 600.8 593.2 584.1 569.1 552.4
526.8 470.9 387.9 301.9 232.5 184.1 146.4 114.7 89.1 66.4
43.8 21.1 9.1 3 0 0 0
3728.3 3737.3 3657.3 3464.1 3172.8 2793.9 2277.7 1711.7 1228.7 892.1
714 637 590.2 550.9 516.2 487.5 472.5 455.8 440.8 425.7
401.5 359.2 304.9 247.5 194.7 155.5 125.3 96.6 72.5 49.8
25.7 12.1 4.5 0 0 0 0
3728.3 3710.2 3526 3203 2753.2 2194.7 1551.7 1061.1 792.4 700.4
655.1 612.8 560 496.6 431.7 377.4 336.6 318.5 330.6 348.7
348.7 327.5 289.8 241.5 190.2 150.9 117.7 92.1 67.9 45.3
28.7 12.1 4.5 0 0 0 0
3728.3 3699.6 3426.4 2967.5 2354.7 1630.2 1064.1 789.4 717 677.7
637 579.6 511.7 439.2 369.8 310.9 262.6 238.5 227.9 224.9
226.4 226.4 220.4 200.8 176.6 150.9 126.8 101.1 81.5 64.9
48.3 28.7 6 0 0 0 0
3728.3 3695.1 3344.9 2801.5 2074 1329.8 874 744.1 703.4 665.7
614.3 547.9 475.5 401.5 338.1 285.3 252.1 234 221.9 211.3
200.8 191.7 184.1 175.1 163 146.4 125.3 105.7 90.6 74
54.3 33.2 6 0 0 0 0
3728.3 3677 3270.9 2652.1 1855.1 1135.1 795.5 730.6 695.8 652.1
596.2 534.3 467.9 395.5 332.1 285.3 256.6 241.5 230.9 221.9
209.8 200.8 190.2 179.6 166 143.4 114.7 98.1 81.5 64.9
45.3 21.1 3 0 0 0 0
3728.3 3675.5 3248.3 2596.2 1766 1062.6 771.3 724.5 692.8 646
588.7 531.3 469.4 401.5 336.6 286.8 259.6 244.5 232.5 223.4
214.3 203.8 191.7 178.1 158.5 128.3 93.6 78.5 63.4 46.8
30.2 10.6 0 0 0 0 0
3728.3 3678.5 3234.7 2573.6 1728.3 1040 771.3 723 689.8 644.5
585.7 528.3 469.4 400 335.1 285.3 259.6 244.5 234 224.9
215.8 203.8 191.7 178.1 157 123.8 90.6 77 60.4 45.3
27.2 9.1 0 0 0 0 0
